Synergy™ Sleek - 1 gang switched double pole socket outlet 13A - Polished Stainless steel
Synergy™
LEGRAND
Synergy™ Sleek - 1 gang switched double pole socket outlet 13A - Polished Stainless steel
REF. 832260
EAN.
3414970662101
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Protective contact | Round |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 1 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 1 |
Number of phases | 1 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | Stainless steel |
Metallic colour | Yes |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Surface protection | Metallic |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | Yes |
Rotated central insert | No |
Nominal current | 13 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK01 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 25 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 21 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Flexible or rigid |
Cable section | 6-6 mm² |
Cable support | Other |
Cover | Complete housing |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION