Set of 4 casters for bati-rack 19 inches
LCS²
LEGRAND
Set of 4 casters for bati-rack 19 inches
REF. 046499
EAN.
3245060464998
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Feed roll |
---|---|
Width | 50 mm |
Height | 70 mm |
Depth | 110 mm |
---|---|
Material | Other |
RAL-number | 0 |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION