Mosaic™ - sensor for the Lexic modular thermostat - 2 modules - white
Mosaic™
LEGRAND
Mosaic™ - sensor for the Lexic modular thermostat - 2 modules - white
REF. 076723
EAN.
4010957767235
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of power supply | None |
---|---|
Connection | 2-wire |
With receiver | Yes |
External sensor | No |
Thermal feedback | None |
Control characteristic | Other |
Number of heater outputs | 0 |
Number of cooler outputs | 0 |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Resistance sensor |
Mounting method | Flush-mounted |
Number of modules (module system) | 2 |
With display | No |
With tap water circuit | No |
---|---|
Max. contact voltage | 250 V |
Degree of protection (IP) | IP41 |
Explosion-proof | No |
Colour | White |
Height | 45 mm |
Width | 45 mm |
Depth | 38.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION