Standard pulse operated latching relay CX³ four pole -16A - 250V~ - 4NO contact - control coil voltage 230V~ - 2 modules
CX³
LEGRAND
Standard pulse operated latching relay CX³ four pole -16A - 250V~ - 4NO contact - control coil voltage 230V~ - 2 modules
REF. 412416
EAN.
3245064124164
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Mechanical for centralized control |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Number of contacts as normally open contact | 4 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Control voltage 1 | 210-250 V |
---|---|
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Width | 17.8 mm |
Height | 95 mm |
Depth | 70.2 mm |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
OC / CB-CB FR 645040C
(0.33 Mo)
SELECT AN ACTION