Standard pulse operated latching relay CX³ single pole - 16A - 250V~ - 1NO contact - control coil voltage 230V~
CX³
LEGRAND
Standard pulse operated latching relay CX³ single pole - 16A - 250V~ - 1NO contact - control coil voltage 230V~
REF. 412408
EAN.
3245064124089
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Mechanical for centralized control |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Control voltage 1 | 210-250 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Type of control voltage 2 | AC |
Supply voltage | 210-230 V |
Voltage type (supply voltage) | AC |
Max. switching current (cos phi = 0.6) | 16 A |
Suitable for manual operation | Yes |
Width | 17.8 mm |
---|---|
Height | 95 mm |
Depth | 70.2 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP3X |
Operating / setting temperature | -25-60 °C |
Storage temperature | -40-70 °C |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 0.75-6 mm² |
Label space/information surface | Yes |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
OC / CB-CB FR 645040C
(0.33 Mo)
SELECT AN ACTION