Roof for 19 inches bati-rack for 4 uprights 535 x 600mm
LCS²
LEGRAND
Roof for 19 inches bati-rack for 4 uprights 535 x 600mm
REF. 046498
EAN.
3245060464981
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 530 mm |
Height | 730 mm |
Material | Steel |
Surface finishing | Other |
Colour | Stainless steel |
---|---|
With de-aeration | No |
Suitable for outdoor set-up | No |
With cable entry | No |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION