Varistor CTX3 200V-240V AC/DC
CTX³
LEGRAND
Varistor CTX3 200V-240V AC/DC
REF. 416897
EAN.
3414970410399
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Varistor (voltage-sensitive resistor) |
---|---|
Voltage type (operating voltage) | AC/DC |
Operating voltage AC 50 Hz | 200-240 V |
Operating voltage AC 60 Hz | 200-240 V |
---|---|
Operating voltage DC | 200-240 V |
With LED indication | No |
1 document
Technical Guide
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION