تجاوز إلى المحتوى الرئيسي
Logo print

Osmoz electrical block - for Illuminated head - blue - 48 V~/=

Osmoz LEGRAND

Osmoz electrical block - for Illuminated head - blue - 48 V~/=

REF. 022923 EAN. 3245060229238
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Transformer integrated No
With integrated voltage decreasing resistor Yes
With light source Yes
With integrated diode Yes
Lamp holder None
Rated voltage Ue at AC 50 Hz 43.2-52.8 V
Rated voltage Ue at AC 60 Hz 43.2-52.8 V
Rated voltage Ue at DC 43.2-52.8 V
Voltage type for actuating AC/DC
Lamp type LED
Connection type auxiliary circuit Screw connection
Colour light source Blue
Type of fastening Front fastening

1 document
Technical Sheet
F00651FR-05.pdf pdf (1.44 Mo)
3 documents
Catalogue Technical Page
ex223001_0487.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0488-0489.pdf pdf (0.65 Mo)
Catalogue Commercial Page
ex223001_0485.pdf pdf (0.1 Mo)
4 documents
Agreement
PEP
LGRP-2015-324-V1-EN.pdf pdf (0.65 Mo)
Agreement
Agreement