Osmoz electrical block - for Illuminated head - yellow - 12-24 V~/=
Osmoz
LEGRAND
Osmoz electrical block - for Illuminated head - yellow - 12-24 V~/=
REF. 022914
EAN.
3245060229146
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 10.8-26.4 V |
Rated voltage Ue at AC 60 Hz | 10.8-26.4 V |
Rated voltage Ue at DC | 10.8-26.4 V |
---|---|
Voltage type for actuating | AC/DC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | Yellow |
Type of fastening | Front fastening |
1 document
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
5 documents
Agreement
OC / CB-FR 60044591C
(0.51 Mo)
PEP
PEP
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
SELECT AN ACTION