تجاوز إلى المحتوى الرئيسي
Logo print

Osmoz control station to be equipped - IP66 - IK07 - 3 holes - grey

Osmoz LEGRAND

Osmoz control station to be equipped - IP66 - IK07 - 3 holes - grey

REF. 024203 EAN. 3245060242039
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of command positions 3
Construction type housing Surface mounted housing
Housing material Plastic
Housing material quality Other
Diameter openings 22.5 mm
Colour housing cover Grey
Degree of protection (IP) IP67
Degree of protection (NEMA) 4X
Width 74 mm
Height 140 mm
Depth 47.9 mm
Degree of impact strength (IK) IK07
Halogen free Yes

1 document
Technical Sheet
F00795FR-02.pdf pdf (0.62 Mo)
3 documents
Catalogue Technical Page
ex223001_0487.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0488-0489.pdf pdf (0.65 Mo)
Catalogue Commercial Page
ex223001_0486.pdf pdf (0.11 Mo)