Single pole latching relay - silent - 10 A - surface-mounting - with timer
CX³
LEGRAND
Single pole latching relay - silent - 10 A - surface-mounting - with timer
REF. 049121
EAN.
4010957491215
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Other |
---|---|
Mounting method | Other |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Control voltage 1 | 230-250 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Control voltage 2 | 230-250 V |
Type of control voltage 2 | AC |
Frequency control voltage 2 | 50-60 Hz |
Rated switch current | 10 A |
Supply voltage | 230-250 V |
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 1000 VA |
---|---|
Suitable for manual operation | No |
Width | 46.5 mm |
Height | 50 mm |
Depth | 28.5 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-35 °C |
Storage temperature | -5-60 °C |
Electric supplying direction | By the front of the product |
Terminal marking indication | Yes |
Halogen free | Yes |
Connection type | Push-in clamp , Cable |
Terminals capacity | 0.75-1.5 mm² |
Label space/information surface | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
3 documents
Agreement
VDE-40026508
(0.68 Mo)
Agreement
OC / CB-DE1-67015/M1
(0.11 Mo)
Agreement
NF-NF012_4416
(0.53 Mo)
SELECT AN ACTION