Straight plug P17 - IP44 - 380/415 V~ - 32 A - 2P+E
P 17 Tempra
LEGRAND
Straight plug P17 - IP44 - 380/415 V~ - 32 A - 2P+E
REF. 555237
EAN.
3245065552379
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 9 h |
Identification colour | Red |
RAL-number | 3000 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Gland nut |
Insert direction | Straight |
Material | Plastic |
Military model | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
4 documents
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
IMQ-CA02.05954
(0.35 Mo)
Agreement
CQC-CQC2016010203858864
(1.29 Mo)
PEP
SELECT AN ACTION