تجاوز إلى المحتوى الرئيسي
Logo print

Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E

P 17 Tempra LEGRAND

Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E

REF. 555329 EAN. 3245065553291
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP67
Connection system Screwed terminal
Cable entry Gland nut
Insert direction Straight
Material Plastic
Military model No

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
3 documents
Catalogue Commercial Page
ex223001_0527.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0533.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
1 document
3D Autocad
555329.dwg dwg (0.08 Mo)
4 documents
Agreement
CQC-CQC (1.29 Mo)
Agreement
IMQ-CA02.05955 (0.35 Mo)
Agreement
PEP
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل