Straight plug P17 - IP44 - 200/250 V~ - 16 A - 3P+E
P 17 Tempra
LEGRAND
Straight plug P17 - IP44 - 200/250 V~ - 16 A - 3P+E
REF. 555125
EAN.
3245065551259
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 9 h |
Identification colour | Blue |
RAL-number | 5005 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Gland nut |
Insert direction | Straight |
Material | Plastic |
Military model | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
4 documents
Agreement
CQC-CQC
(1.29 Mo)
Agreement
IMQ-CA02.05955
(0.35 Mo)
Agreement
OC / CB-FR_710665
(0.7 Mo)
PEP
SELECT AN ACTION