تجاوز إلى المحتوى الرئيسي
Logo print

Angled plug Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E - plastic

Hypra LEGRAND

Angled plug Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E - plastic

REF. 053010 EAN. 3245060530105
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Number of poles 4
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP67
Connection system Screwed terminal
Cable entry Anti-kink sleeve
Insert direction Angled
Material Plastic
Military model No

1 document
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
1 document
3D Autocad
053010.dwg dwg (0.08 Mo)
1 document
PEP
LGRP-2015-016-V1-EN.pdf pdf (0.62 Mo)