Plain plate - for cabinets height 1200 x width 600 mm
LEGRAND
Plain plate - for cabinets height 1200 x width 600 mm
REF. 036085
EAN.
3414970716132
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1156 mm |
---|---|
Width | 556 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION