Arteor™ - Skirting light - with motion detector - 2 modules - Magnesium
Arteor™
LEGRAND
Arteor™ - Skirting light - with motion detector - 2 modules - Magnesium
REF. 572726
EAN.
3245065727265
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Depth | 35 mm |
Housing material | Plastic |
Suitable for surface mounting | Yes |
Suitable for built-in mounting | Yes |
With built-in installation box | No |
Adjustable | No |
Voltage type | AC |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Operation by Bluetooth | No |
---|---|
Width | 74.7 mm |
Height/depth | 45 mm |
Connection type | Screwed terminal |
Operating / setting temperature | -5-45 °C |
Storage temperature | 0-35 °C |
Frequency | 50-60 Hz |
Halogen free | Yes |
Terminals capacity | 2.5-2.5 mm² |
Mounting method | Surface mounted/recessed mounted |
Contains Batteries and/or Accumulator | No |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-583005/A1
(0.32 Mo)
SELECT AN ACTION