HRC cartridge fuse - cylindrical type aM 14 X 51 - 50 A - with indicator
LEGRAND
HRC cartridge fuse - cylindrical type aM 14 X 51 - 50 A - with indicator
REF. 014150
EAN.
3245060141509
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 14 mm |
---|---|
Size | 14x51 mm |
Voltage type | AC/DC |
Depth | 51 mm |
Rated voltage | 400 V |
Utilization category | aM (switchgear protection) |
Rated current | 50 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 4.8 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION