Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
LEGRAND
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
REF. 078282
EAN.
3414971060661
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With connection cord and plug | Yes |
---|---|
Colour | White |
Colour button | Red |
Height | 25.6 mm |
---|---|
Width | 48 mm |
Depth | 121.9 mm |
1 document
Technical Guide
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION