تجاوز إلى المحتوى الرئيسي
Logo print

Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA

LEGRAND

Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA

REF. 041538 EAN. 3245060415389
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour Black
Housing material Plastic
Loudness 105 dB
Frequency sound signal 50-60 Hz
Nominal voltage 90-120 V
Type of current AC
Degree of protection (IP) IP30
Electricity consumption 0.4 A
Radio-controlled No
Height 103 mm
Depth 103 mm
Degree of impact strength (IK) IK05
Operating / setting temperature -10-55 °C
Frequency 50-60 Hz
Connection type Screwed terminal
Mounting method Surface mounted/recessed mounted

1 document
Instruction Use
4065212-04.pdf pdf (0.1 Mo)
2 documents
Catalogue Commercial Page
ex223001_0551.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0533.pdf pdf (0.07 Mo)
1 document
PEP
LGRP-2015-321-V1-FR.pdf pdf (0.62 Mo)