Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
LEGRAND
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
REF. 041520
EAN.
3245060415204
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Metal |
Loudness | 100 dB |
Frequency sound signal | 350-400 Hz |
Nominal voltage | 24-24 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP20 |
Radio-controlled | No |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION