Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
LEGRAND
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
REF. 041439
EAN.
3245060414399
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Grey |
---|---|
Housing material | Plastic |
Loudness | 98 dB |
Frequency sound signal | 50-60 Hz |
Nominal voltage | 207-253 V |
Type of current | AC |
---|---|
Degree of protection (IP) | IP44 |
Radio-controlled | No |
Degree of impact strength (IK) | IK07 |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION