تجاوز إلى المحتوى الرئيسي
Logo print

Solid universal plate for XL3 S 630 & XL3 S 4000 16 modules enclosures height 200mm

XL³S LEGRAND

Solid universal plate for XL3 S 630 & XL3 S 4000 16 modules enclosures height 200mm

REF. 339540 EAN. 3414970908919
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 200 mm
Width 350 mm
Material Steel
Surface protection Galvanized
Perforated No
Halogen free Yes

4 documents
Workshop Book
Workshop Book
Instruction Use
LE09867AB.pdf pdf (0.2 Mo)
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
2 documents
Catalogue Commercial Page
ex223001_0341.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0366.pdf pdf (0.07 Mo)
9 documents
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.137 (1.04 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
Agreement