Plate for DMX3 2500 fix 3 Poles 4 Poles in XL3 S 4000 36 modules enclosures
XL³S
LEGRAND
Plate for DMX3 2500 fix 3 Poles 4 Poles in XL3 S 4000 36 modules enclosures
REF. 339145
EAN.
3414970906892
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 320 mm |
---|---|
Width | 720 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
4 documents
Workshop Book
Workshop Book
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION