تجاوز إلى المحتوى الرئيسي
Logo print

Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm

LEGRAND

Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm

REF. 048140 EAN. 3245060481407
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 800 mm
Width 800 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Halogen free Yes

2 documents
Technical Sheet
F00714EN-02.pdf pdf (3.26 Mo)
Technical Sheet
F00714FR-03.pdf pdf (3.25 Mo)
1 document
Catalogue Commercial Page
ex223001_0425.pdf pdf (0.11 Mo)
1 document
3D Autocad
048140.dwg dwg (0.04 Mo)
1 document
PEP
LGRP-00279-V01.01-EN.pdf pdf (1.01 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل