Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
LEGRAND
Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
REF. 047490
EAN.
3245060474904
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 800 mm |
---|---|
Width | 800 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION