Lina 12.5 perforated plate for industrial cabinets Atlantic, Atlantic stainless steel, Marina 1000x1200 or 1200x1000mm
Atlantic & Marina
LEGRAND
Lina 12.5 perforated plate for industrial cabinets Atlantic, Atlantic stainless steel, Marina 1000x1200 or 1200x1000mm
REF. 036047
EAN.
3245060360474
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1200 mm |
---|---|
Width | 1000 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION