Lina 12.5 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 400x600 or 600x400 mm
Atlantic & Marina
LEGRAND
Lina 12.5 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 400x600 or 600x400 mm
REF. 036022
EAN.
3245060360221
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 600 mm |
---|---|
Width | 400 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION