Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 600 x w. 1000 mm
Atlantic & Marina
LEGRAND
Lina 25 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 600 x w. 1000 mm
REF. 036008
EAN.
3245060360085
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 600 mm |
---|---|
Width | 1000 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION