Mounting plate XL³ 4000 - for device with elcbs in vertical position
LEGRAND
Mounting plate XL³ 4000 - for device with elcbs in vertical position
REF. 021063
EAN.
3414970756800
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 600 mm |
---|---|
Width | 150 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION