KNX PIR 360° PRESENCE SENSOR 2x12m - CEILING MOUNTED - IP41
LEGRAND
KNX PIR 360° PRESENCE SENSOR 2x12m - CEILING MOUNTED - IP41
REF. 048919
EAN.
3245060489199
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Mounting method | Flush-mounted |
Constant light control | Yes |
HVAC-control | No |
Networkable | Yes |
Suitable for wireless transmission | No |
Creep-under protection | Yes |
Mounting height | 2.5 m |
Max. reach sideways | 12 m |
Diameter reach on floor | 3 m |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Animal zone | No |
Staircase light controller | Yes |
Combination movement sensor/push button switch | No |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Suitable for degree of protection (IP) | IP20 |
Operation mode switch | No |
Min. switch-on time | 5 s |
Max. duty cycle | 18 min |
Detection angle horizontal | 0-360 ° |
Compatible with Apple HomeKit | No |
Colour | White |
RAL-number (similar) | 9003 |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
5 documents
Technical Guide
Instruction Use
Technical Guide
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
KNX EIB-11/11783/14
(0.21 Mo)
SELECT AN ACTION