Skirting light with motion sensor Valena Life - white
Valena Life
Legrand
Skirting light with motion sensor Valena Life - white
REF. 752174
EAN.
3414970465252
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Depth | 32.8 mm |
Housing material | Plastic |
Adjustable | No |
Voltage type | AC |
Nominal voltage | 240-240 V |
Degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK02 |
Operation by Bluetooth | No |
Colour of light | White |
Width | 74.7 mm |
---|---|
Height/depth | 74.7 mm |
Connection type | Screwed terminal |
Operating / setting temperature | 0-35 °C |
Storage temperature | 0-35 °C |
Frequency | 50-60 Hz |
Halogen free | Yes |
Terminals capacity | 2.5-2.5 mm² |
Mounting method | Flush-mounted |
Contains Batteries and/or Accumulator | No |
1 document
Instruction Use
1 document
3D Autocad
SELECT AN ACTION