تجاوز إلى المحتوى الرئيسي
Logo print

Osmoz non illum standard handle selector switch - 3 positions spring return left to 0

Osmoz LEGRAND

Osmoz non illum standard handle selector switch - 3 positions spring return left to 0

REF. 023926 EAN. 3245060239268
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of switch positions 3
Type of control element Toggle
Suitable for illumination No
Colour control element Black
Colour indicator light cap Other
Construction type lens Round
Hole diameter 22.5 mm
Switching function latching Yes
Spring-return Yes
With front ring Yes
Material front ring Plastic
Colour front ring Chrome
Degree of protection (IP), front side IP66
Degree of impact strength (IK) IK05
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Halogen free Yes

1 document
Technical Sheet
F00794FR-03.pdf pdf (0.78 Mo)
3 documents
Catalogue Technical Page
ex223001_0487.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0488-0489.pdf pdf (0.65 Mo)
Catalogue Commercial Page
ex223001_0482.pdf pdf (0.11 Mo)
1 document
3D Autocad
023903.dwg dwg (0.05 Mo)
4 documents
Agreement
Agreement
PEP
LGRP-2015-327-V1-EN.pdf pdf (0.67 Mo)
Agreement