تجاوز إلى المحتوى الرئيسي
Logo print

Osmoz Illuminated head twin touch - flush/projecting - green/red

Osmoz LEGRAND

Osmoz Illuminated head twin touch - flush/projecting - green/red

REF. 024073 EAN. 3245060240738
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour button Red/green
Number of command positions 2
Construction type lens Other
Hole diameter 22.5 mm
Type of button High
Suitable for illumination Yes
With protective cover No
Labelled Yes
Switching function latching No
Spring-return Yes
With front ring Yes
Material front ring Plastic
Colour front ring Chrome
Degree of protection (IP), front side IP66

1 document
Technical Sheet
F00794FR-03.pdf pdf (0.78 Mo)
3 documents
Catalogue Technical Page
ex223001_0487.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0488-0489.pdf pdf (0.65 Mo)
Catalogue Commercial Page
ex223001_0483.pdf pdf (0.08 Mo)
1 document
3D Autocad
024070.dwg dwg (0.11 Mo)
4 documents
Agreement
PEP
LGRP-2015-327-V1-EN.pdf pdf (0.67 Mo)
Agreement
Agreement