High density cassette for flat panels to be equipped with connectors category 5e/6/6A
LCS³
LEGRAND
High density cassette for flat panels to be equipped with connectors category 5e/6/6A
REF. 033795
EAN.
3414970955838
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | No |
Spare part | No |
Width | 110.6 mm |
Height | 42.9 mm |
Depth | 327.4 mm |
Operating / setting temperature | -10-60 °C |
---|---|
Storage temperature | -10-60 °C |
Colour | Black |
Halogen free | Yes |
Mounting method | Other |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION