Cabinets PLEXO³ - IP 65 - IK 09 - 4 modules - 1 row
Plexo³
LEGRAND
Cabinets PLEXO³ - IP 65 - IK 09 - 4 modules - 1 row
REF. 601994
EAN.
3245066019949
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 4 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 111.6 mm |
Built-in height | 196 mm |
Built-in width | 124 mm |
Inner depth | 48.5 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 200 mm |
Width | 128 mm |
Depth | 115.6 mm |
Enclosure capacity (Nb of modules) | 4 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -15-55 °C |
Storage temperature | -15-55 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
6 documents
Technical Sheet
Technical Guide
Workshop Book
Technical Sheet
Workshop Book
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION