Earth brass terminal blocks with isolated support - 4 holes
Practibox S
LEGRAND
Earth brass terminal blocks with isolated support - 4 holes
REF. 134800
EAN.
3414971457997
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 80 A |
Connection type | Screwing |
Mounting method | Screw |
Number of inputs | 1 |
Number of outputs | 3 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 1.5-16 mm² |
Conductor cross section, output | 1.5-16 mm² |
Contact safe | No |
---|---|
Height | 25 mm |
Width | 72 mm |
Depth | 26 mm |
Number of rows | 1 |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP10 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Nominal voltage | 0-400 V |
Halogen free | Yes |
Type of distribution blocks | Earth |
Terminals capacity | 1.5-16 mm² |
Label space/information surface | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_704703/M1
(1.03 Mo)
SELECT AN ACTION