Metal cabinet XL3 S 160 surface mounting 6 rows of 36 modules
XL³ S 160
LEGRAND
Metal cabinet XL3 S 160 surface mounting 6 rows of 36 modules
REF. 337216
EAN.
3414970897152
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of rows | 6 |
Type of covering | Optional |
Cover model | With notch |
Transparent cover/door | Yes |
With lock | Yes |
Housing material | Steel |
Built-in depth | 103 mm |
Inner depth | 103 mm |
DIN-rail | Yes |
With mounting plate | Yes |
---|---|
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 1190 mm |
Width | 811 mm |
Depth | 135 mm |
6 documents
Workshop Book
Workshop Book
Technical Guide
Technical Sheet
Instruction Use
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
5 documents
Agreement
LOVAG-IT 17.009
(0.62 Mo)
Agreement
LOVAG-IT 17.040
(0.59 Mo)
Agreement
LOVAG-IT 18.117
(1.1 Mo)
PEP
Agreement
LOVAG-IT 18.003
(0.6 Mo)
SELECT AN ACTION