DIN profile rail with front panel 24 modules black RAL 9005
LEGRAND
DIN profile rail with front panel 24 modules black RAL 9005
REF. 046546
EAN.
3414970330352
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile rail |
---|---|
Suitable for enclosure building width | 482.6 mm |
Width | 434 mm |
Height | 176 mm |
Depth | 64.2 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION