2P plug - 10 A - plastic with extraction ring - white - gencod labelling
LEGRAND
2P plug - 10 A - plastic with extraction ring - white - gencod labelling
REF. 050312
EAN.
3245060503123
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Colour | White |
For heavy conditions according to VDE | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION