2P+E plug - 16 A - German standard - plastic straight outlet - black - gencod label
LEGRAND
2P+E plug - 16 A - German standard - plastic straight outlet - black - gencod label
REF. 050177
EAN.
3245060501778
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Colour | Black |
For heavy conditions according to VDE | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-FR_719161
(0.33 Mo)
Agreement
OC / CB-592123/M1
(1.52 Mo)
Agreement
SNI-PCS 01223.01
(1.29 Mo)
SELECT AN ACTION