Fixed shelf Linkeo 1U depth 825mm screw fixing on 4 x 19 inches uprights
Linkeo
LEGRAND
Fixed shelf Linkeo 1U depth 825mm screw fixing on 4 x 19 inches uprights
REF. 646507
EAN.
3245066465074
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Supporting plate for monitor |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 44.45 mm |
Suitable for enclosure building depth | 1000 mm |
Width | 486 mm |
Height | 44 mm |
Depth | 825 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION