Angle structure for XL3 S 4000 enclosure height 2200 mm width 800 mm depth 800 mm
XL³ S 4000
LEGRAND
Angle structure for XL3 S 4000 enclosure height 2200 mm width 800 mm depth 800 mm
REF. 338052
EAN.
3414970900173
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 800 mm |
---|---|
Height | 2200 mm |
Depth | 800 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | White |
RAL-number | 9001 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 1 |
---|---|
With glazed door | Yes |
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
Suitable for metrical mounting | Yes |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP40 |
Degree of protection (NEMA) | Other |
6 documents
Workshop Book
Technical Guide
Workshop Book
Instruction Use
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION