19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 800 mm
LEGRAND
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 800 mm
REF. 047392
EAN.
3245060473921
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 799 mm |
---|---|
Height | 2025 mm |
Depth | 813 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 1 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | Other |
5 documents
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
1 document
Agreement
TUV GS-R60135231 - 002
(0.38 Mo)
SELECT AN ACTION