Modular Distribution block - 1p - 160 A - 13 connections
LEGRAND
Modular Distribution block - 1p - 160 A - 13 connections
REF. 004883
EAN.
3245060048839
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 160 A |
Connection type | Screwing |
Mounting method | DIN rail |
Contact safe | Yes |
---|---|
Height | 104.5 mm |
Width | 36 mm |
Depth | 44 mm |
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION