Mobile infrared configuration tool LVS2
LEGRAND
Mobile infrared configuration tool LVS2
REF. 062610
EAN.
3245060626105
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With manual transmitter | Yes |
---|---|
Wall-mounted transmitter | No |
Window transmitter | No |
Supplied remote control | Yes |
Signal transmission | Infrared |
Number of channels | 1 |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9016 |
Transparent | No |
Range | 4 m |
Suitable for switch | No |
Suitable for dimmer | No |
---|---|
Suitable for venetian shutter switch | No |
Suitable for indication element | No |
Suitable for movement sensor | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LP702535 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lithium-Ion (accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 12 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
2 documents
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION