2P+E plug - 16 A - German/Fr standard - rubber - side outlet + ring - gencod label
LEGRAND
2P+E plug - 16 A - German/Fr standard - rubber - side outlet + ring - gencod label
REF. 096929
EAN.
3245060969295
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
Colour | Black |
---|---|
For heavy conditions according to VDE | No |
Width | 32 mm |
Height | 69 mm |
Depth | 91 mm |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION