2P+E plug - 16 A - German/Fr std - rubber - side outlet + ring - bulk
LEGRAND
2P+E plug - 16 A - German/Fr std - rubber - side outlet + ring - bulk
REF. 050252
EAN.
3245060502522
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
Colour | Black |
---|---|
For heavy conditions according to VDE | No |
Width | 32 mm |
Height | 69 mm |
Depth | 91 mm |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
4 documents
Agreement
KSC-JW04005-16002
(0.37 Mo)
PEP
Agreement
OC / CB-667586
(1.14 Mo)
Agreement
MEEI-UP 69266583 0001
(0.92 Mo)
SELECT AN ACTION