Rubber extension 2 pin + earth fornt exit IP44 IK08
LEGRAND
Rubber extension 2 pin + earth fornt exit IP44 IK08
REF. 050196
EAN.
3245060501969
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP44 |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Colour | Black |
For heavy conditions according to VDE | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION