2P+E plug - 16 A - Fr/German standard - cable orientation - white - gencod labelling
LEGRAND
2P+E plug - 16 A - Fr/German standard - cable orientation - white - gencod labelling
REF. 050172
EAN.
3245060501723
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
Colour | White |
Number of poles | 2 |
Nominal voltage | 250 V |
Nominal current | 16 A |
---|---|
For heavy conditions according to VDE | No |
Depth | 74 mm |
Voltage type | AC |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
1 document
Instruction Use
1 document
Catalogue Commercial Page
4 documents
Agreement
SNI-PCS 00081.03
(1.19 Mo)
Agreement
MEEI-UP 69256176 0001
(0.12 Mo)
Agreement
OC / CB-FR_712076
(0.49 Mo)
Agreement
NF-NF012_2594/A1
(0.77 Mo)
SELECT AN ACTION